IESNA:LM-63-2002
[TEST]P1390465
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2507-502-16)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SA5C-835-U-LBC
[LUMINAIRE] GALLEON SLIM SITE LUMINAIRE 1050mA 5xLight Square PACKAGE 80CRI 3500K FIXTURE w/ LEFT CORNER BACKLIGHT CONTROL
[LAMP] (70) 3500K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.97A 236.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]3500K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]20813.5
TILT=NONE
70 -1 1 38 41 1 1 1.5000 1.0000 0.0000
1.000 1 236.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 85 90 95 105 115 125 135 145 155 165 175 180 185 195 
 205 215 225 235 245 255 265 270 275 285 295 305 315 325 335 345 355 360 
76.8 102.4 108.8 115.2 121.6 134.4 147.2 160.1 172.9 192.1 217.7 256.1 326.5 403.3 409.7 403.3 409.7 454.6 627.4 1030.7 1402.1 1626.2 1651.8 1574.9 
1542.9 1120.4 909.1 781.1 710.6 640.2 569.8 480.2 307.3 140.8 57.6 6.4 0.0 0.0 
76.8 102.4 108.8 121.6 128.0 147.2 160.1 185.7 204.9 243.3 332.9 505.8 761.9 909.1 1017.9 1165.2 1402.1 1914.2 3137.1 5192.2 7573.8 8118.0 
7292.1 6120.5 5794.0 4654.4 3393.2 2407.2 1658.2 1178.0 838.7 633.8 300.9 160.1 57.6 6.4 0.0 0.0 
76.8 102.4 108.8 121.6 140.8 160.1 185.7 243.3 371.3 813.1 1542.9 2452.0 3271.5 4180.6 5076.9 6043.6 7208.8 9577.6 15045.1 21600.9 
25243.8 25781.5 24795.6 23803.3 23476.8 22708.5 21268.0 18201.4 12785.1 7240.9 3489.2 1338.1 416.1 211.3 70.4 6.4 0.0 0.0 
76.8 96.0 102.4 121.6 147.2 172.9 224.1 339.3 832.3 2311.2 4065.4 5768.4 7573.8 8873.4 10307.5 11684.0 14276.8 20141.2 27689.4 
34622.9 36882.9 37542.3 37702.4 38521.9 38784.3 39034.0 35922.6 28368.0 21434.5 14897.8 10153.8 2951.4 825.9 236.9 51.2 6.4 0.0 
0.0 
76.8 89.6 102.4 121.6 147.2 179.3 243.3 473.8 1440.5 3745.3 6504.6 8700.5 10441.9 12144.9 14225.6 16530.4 20704.6 29225.9 41133.9 
47171.2 49187.9 49584.8 51191.8 52913.9 53022.8 51140.5 44520.7 35813.7 27715.0 22561.2 14795.4 4584.0 1510.9 320.1 64.0 6.4 0.0 
0.0 
76.8 83.2 96.0 115.2 147.2 179.3 262.5 512.2 1875.8 4744.0 7791.4 9788.9 11517.5 13630.2 15973.4 18860.8 24149.0 34142.8 46550.2 
52491.4 55058.7 56492.7 59143.2 60442.9 60289.2 57197.0 49200.7 39181.3 32926.4 26863.5 16338.3 6408.6 2042.3 313.7 64.0 0.0 
0.0 0.0 
76.8 76.8 89.6 108.8 140.8 172.9 236.9 473.8 1619.7 4046.2 6607.0 8745.4 10326.7 11863.2 13860.7 16248.7 20218.1 28419.2 40090.4 
46422.1 48105.9 48470.8 49783.3 51114.9 51255.8 49034.2 42491.2 34514.1 27260.4 21940.2 14552.1 4769.6 2061.5 428.9 57.6 0.0 0.0 
0.0 
76.8 76.8 89.6 108.8 134.4 166.5 211.3 345.7 960.3 2362.4 4244.6 6005.2 7618.6 8764.6 9929.8 11255.0 13361.3 18944.0 27362.9 
34001.9 36178.7 36633.2 36799.7 37414.3 37702.4 37734.4 34283.6 27612.6 20653.4 15025.9 10173.0 3271.5 1254.8 313.7 44.8 0.0 0.0 
0.0 
76.8 76.8 89.6 102.4 121.6 147.2 172.9 224.1 364.9 902.7 1690.2 2618.5 3457.2 4212.6 5070.5 5986.0 7023.2 9456.0 14661.0 21844.2 
25327.0 25755.9 24577.9 23496.0 23156.6 22049.1 20378.1 16594.4 11972.1 7215.2 3694.1 1498.1 499.4 236.9 70.4 0.0 0.0 0.0 
76.8 70.4 83.2 96.0 108.8 121.6 147.2 160.1 185.7 236.9 345.7 557.0 787.5 915.5 1037.2 1229.2 1510.9 1959.1 3002.6 5448.2 7996.3 8489.3 
7343.3 6018.0 5768.4 4366.3 3169.1 2106.3 1414.9 1075.6 870.7 691.4 371.3 172.9 51.2 0.0 0.0 0.0 
76.8 70.4 76.8 89.6 102.4 115.2 128.0 140.8 153.7 172.9 198.5 243.3 326.5 403.3 403.3 396.9 416.1 454.6 569.8 1030.7 1613.3 1754.2 1581.3 1382.9 
1338.1 1005.1 819.5 723.4 672.2 646.6 601.8 537.8 390.5 153.7 44.8 0.0 0.0 0.0 
76.8 70.4 76.8 83.2 96.0 108.8 115.2 128.0 128.0 140.8 153.7 172.9 185.7 224.1 236.9 230.5 204.9 198.5 204.9 211.3 217.7 243.3 281.7 313.7 313.7 364.9 
403.3 428.9 448.2 441.7 435.3 384.1 326.5 185.7 44.8 0.0 0.0 0.0 
76.8 64.0 70.4 76.8 83.2 89.6 96.0 96.0 96.0 102.4 102.4 108.8 115.2 115.2 115.2 121.6 121.6 128.0 121.6 115.2 115.2 115.2 115.2 115.2 121.6 140.8 
160.1 166.5 172.9 185.7 217.7 249.7 243.3 192.1 70.4 0.0 0.0 0.0 
76.8 64.0 64.0 70.4 70.4 70.4 76.8 76.8 76.8 76.8 76.8 83.2 76.8 76.8 76.8 76.8 76.8 76.8 83.2 83.2 89.6 89.6 89.6 96.0 96.0 108.8 
128.0 140.8 147.2 147.2 134.4 115.2 108.8 89.6 51.2 0.0 0.0 0.0 
76.8 57.6 57.6 57.6 57.6 64.0 57.6 57.6 57.6 57.6 57.6 57.6 57.6 57.6 51.2 51.2 51.2 51.2 51.2 44.8 51.2 57.6 70.4 76.8 76.8 83.2 76.8 64.0 57.6 44.8 38.4 32.0 19.2 6.4 0.0 
0.0 0.0 0.0 
76.8 57.6 51.2 51.2 51.2 51.2 51.2 44.8 44.8 44.8 38.4 38.4 32.0 32.0 25.6 25.6 19.2 25.6 32.0 38.4 32.0 19.2 12.8 6.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
76.8 57.6 51.2 51.2 44.8 44.8 44.8 38.4 38.4 32.0 25.6 19.2 12.8 12.8 6.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
76.8 51.2 44.8 44.8 38.4 38.4 38.4 32.0 32.0 19.2 12.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
76.8 51.2 44.8 38.4 32.0 32.0 25.6 25.6 12.8 6.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
76.8 51.2 38.4 32.0 25.6 25.6 19.2 12.8 6.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
76.8 44.8 38.4 32.0 25.6 25.6 19.2 12.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
76.8 44.8 38.4 32.0 25.6 19.2 12.8 6.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
76.8 44.8 38.4 25.6 19.2 12.8 6.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
76.8 44.8 32.0 25.6 19.2 12.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
76.8 44.8 32.0 25.6 19.2 12.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
76.8 44.8 32.0 25.6 19.2 6.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
76.8 51.2 38.4 32.0 19.2 12.8 6.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
76.8 57.6 44.8 38.4 32.0 19.2 12.8 6.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
76.8 70.4 57.6 51.2 44.8 38.4 32.0 19.2 12.8 6.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
76.8 83.2 76.8 70.4 64.0 57.6 51.2 44.8 38.4 25.6 19.2 12.8 12.8 6.4 6.4 6.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
76.8 89.6 83.2 76.8 70.4 64.0 64.0 57.6 44.8 38.4 25.6 25.6 19.2 19.2 12.8 12.8 12.8 6.4 6.4 6.4 6.4 6.4 6.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 6.4 6.4 6.4 0.0 
0.0 0.0 
76.8 96.0 89.6 83.2 76.8 76.8 70.4 64.0 57.6 44.8 38.4 32.0 25.6 25.6 19.2 19.2 19.2 12.8 12.8 12.8 12.8 12.8 12.8 6.4 6.4 6.4 6.4 6.4 6.4 6.4 6.4 6.4 6.4 12.8 12.8 
6.4 6.4 0.0 
76.8 102.4 96.0 89.6 89.6 83.2 83.2 83.2 70.4 64.0 51.2 44.8 44.8 38.4 32.0 32.0 25.6 25.6 25.6 25.6 25.6 19.2 19.2 19.2 12.8 12.8 12.8 12.8 12.8 12.8 12.8 19.2 19.2 19.2 
19.2 19.2 19.2 0.0 
76.8 102.4 96.0 96.0 96.0 89.6 89.6 89.6 83.2 76.8 70.4 57.6 51.2 51.2 44.8 44.8 38.4 38.4 38.4 38.4 32.0 25.6 25.6 19.2 19.2 19.2 19.2 19.2 19.2 19.2 19.2 19.2 19.2 19.2 
19.2 19.2 19.2 0.0 
76.8 96.0 89.6 89.6 89.6 89.6 89.6 89.6 89.6 76.8 70.4 64.0 64.0 57.6 57.6 51.2 51.2 51.2 51.2 44.8 44.8 38.4 32.0 25.6 25.6 19.2 19.2 19.2 19.2 19.2 19.2 19.2 19.2 
19.2 19.2 19.2 19.2 0.0 
76.8 96.0 89.6 89.6 83.2 83.2 83.2 76.8 76.8 76.8 70.4 70.4 70.4 64.0 64.0 64.0 64.0 64.0 70.4 76.8 70.4 57.6 51.2 44.8 44.8 38.4 38.4 32.0 32.0 
38.4 32.0 25.6 19.2 19.2 12.8 12.8 12.8 0.0 
76.8 89.6 89.6 83.2 83.2 83.2 83.2 83.2 76.8 76.8 76.8 76.8 76.8 76.8 76.8 83.2 83.2 83.2 83.2 83.2 83.2 89.6 102.4 115.2 121.6 121.6 
108.8 96.0 89.6 76.8 70.4 64.0 57.6 38.4 25.6 12.8 6.4 0.0 
76.8 96.0 89.6 89.6 89.6 89.6 96.0 89.6 89.6 89.6 96.0 96.0 96.0 96.0 96.0 102.4 102.4 108.8 108.8 115.2 115.2 121.6 121.6 128.0 128.0 140.8 
160.1 172.9 172.9 166.5 160.1 147.2 140.8 121.6 76.8 12.8 6.4 0.0 
76.8 96.0 102.4 102.4 102.4 108.8 108.8 115.2 115.2 115.2 121.6 128.0 128.0 128.0 134.4 140.8 147.2 153.7 147.2 140.8 134.4 140.8 140.8 147.2 153.7 179.3 
198.5 204.9 217.7 230.5 262.5 294.5 281.7 230.5 83.2 12.8 0.0 0.0 
76.8 102.4 108.8 108.8 115.2 128.0 134.4 140.8 147.2 160.1 172.9 185.7 204.9 236.9 256.1 243.3 230.5 224.1 224.1 236.9 243.3 268.9 339.3 358.5 364.9 403.3 
428.9 441.7 448.2 428.9 409.7 371.3 307.3 166.5 64.0 6.4 0.0 0.0 
76.8 102.4 108.8 115.2 121.6 134.4 147.2 160.1 172.9 192.1 217.7 256.1 326.5 403.3 409.7 403.3 409.7 454.6 627.4 1030.7 1402.1 1626.2 1651.8 1574.9 
1542.9 1120.4 909.1 781.1 710.6 640.2 569.8 480.2 307.3 140.8 57.6 6.4 0.0 0.0 
